MCCB

نتائج ١١٣

رتب حسب arrow-down
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C10N42D100
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 63A
C10N3TM063
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 40A
C10N3TM040
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 16A
C10N3TM016
Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, MicroLogic 2.2 trip unit 100A
C10N32D100
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 100A
C10H6TM100
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C10H42D100
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, TMD trip unit 80A
C10H3TM080
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, TMD trip unit 63A
C10H3TM063
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, TMD trip unit 50A
C10H3TM050
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, TMD trip unit 25A
C10H3TM025
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 100A
C10F6TM100
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 80A
C10F6TM080
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 63A
C10F6TM063
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 50A
C10F6TM050
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 100A
C10F3TM100
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 80A
C10F3TM080
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 63A
C10F3TM063
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 50A
C10F3TM050
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 32A
C10F3TM032
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 25A
C10F3TM025
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 16A
C10F3TM016
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 100A
C10B6TM100
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 80A
C10B6TM080
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 63A
C10B6TM063
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 50A
C10B6TM050
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 32A
C10B6TM032
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C10B42D100