Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 100A

C10F6TM100
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This ComPacT NSX100F is a complete 4P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 100A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 4 poles version (140mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX100F is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Activity PPCCB
[ics] Rated Service Breaking Capacity 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -50-85 °C
Breaking Capacity Code F 36 kA 415 V AC
Compatibility Code NSX100
Connection Pitch 35 mm
Control Type toggle
Depth 86 mm
Device Application distribution
Device Short Name NSX100F
Electrical Durability 50000 cycles at 440 V In/2
Height 161 mm
Ik Degree of Protection IK07 conforming to IEC 62262
Ip Degree of Protection IP40 conforming to IEC 60529
Long Time Delay Adjustment Type fixed
Mechanical Durability 50000 cycles
Mounting Mode fixed
Mounting Support backplate
Net Weight 2.4 kg
Network Frequency 50/60 Hz
Network Type AC
Number of Slots 5 slot(s)
Overvoltage Category class II
Product Certifications CCC
Product Name ComPacT NSX new generation
Product or Component Type circuit breaker
Protection Type L : for overload protection (thermal)
Range ComPacT new generation
Standards EN/IEC 60947
Width 140 mm
[tr] Long-time Delay Adjustment Range 120-400 s at 1.5 x In
Instantaneous Pick-up Adjustment Range 800 A
Instantaneous Pick-up Adjustment Type Ii fixed
Long Time Pick-up Adjustment Range 0.7...1 x In
Long Time Pick-up Adjustment Type Ir adjustable
Downside Connection front
Earth-leakage Protection without
Electrical Shock Protection Class class II
Mounting Position horizontal and vertical
Neutral Position left
Neutral Protection Setting no protection (3D)
Operating Altitude 0...2000 m without derating
Power Dissipation Per Pole 8.8 W
Upside Connection front
Poles Description 4P
[in] Rated Current 100 A at 50 °C
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Breaking Capacity 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Pollution Degree 3 conforming to IEC 60664-1
Protected Poles Description 3D
Relative Humidity 0-95 %
Suitability For Isolation yes conforming to EN/IEC 60947-2
Trip Unit Name TM-D
Trip Unit Protection Functions LI
Trip Unit Rating 100-100 A at 40 °C
Trip Unit Technology thermal-magnetic
Utilisation Category category A

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 100A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.