Variable Speed Drives

٣٠ عناصر

رتب حسب arrow-down
variable speed drive, ATV930, 55kW, 400/480V, with braking unit, IP21
ATV930D55N4
variable speed drive, ATV930, 37kW, 400/480V, with braking unit, IP21
ATV930D37N4
variable speed drive, ATV930, 15kW, 400/480V, with braking unit, IP21
ATV930D15N4
variable speed drive, ATV930, 11kW, 400/480V, with braking unit, IP21
ATV930D11N4
variable speed drive ATV630, 75kW/100HP, 380...480V, IP21/UL type 1
ATV630D75N4
variable speed drive ATV630, 315kW/500HP, 380...480V, IP00
ATV630C31N4
variable speed drive ATV630, 250kW/400HP, 380...480V, IP00
ATV630C25N4
variable speed drive ATV630 - 220kW/350HP - 380...480V - IP00
ATV630C22N4
variable speed drive ATV630, 160kW/250HP, 380...480V, IP00
ATV630C16N4
Variable speed drive, Altivar Machine ATV320, 7.5 kW, 380...500 V, 3 phases, compact
ATV320U75N4C
Variable speed drive, Altivar Machine ATV320, 5.5 kW, 380...500 V, 3 phases, compact
ATV320U55N4C
variable speed drive, ATV320, 5.5 kW, 380…500 V, 3 phases, book
ATV320U55N4B
variable speed drive, ATV320, 4 kW, 380…500 V, 3 phases, compact
ATV320U40N4C
variable speed drive, ATV320, 3 kW, 380…500 V, 3 phases, compact
ATV320U30N4C
variable speed drive, ATV320, 2.2 kW, 200…240 V, 1 phase, compact
ATV320U22M2C
Variable speed drive, Altivar Machine ATV320, 2.2 kW, 200...240 V, 1 phase, book
ATV320U22M2B
variable speed drive, ATV320, 1.5 kW, 380…500 V, 3 phases, compact
ATV320U15N4C
variable speed drive, ATV320, 1.5 kW, 200…240 V, 1 phase, compact
ATV320U15M2C
variable speed drive, ATV320, 1.1 kW, 380…500 V, 3 phases, compact
ATV320U11N4C
variable speed drive, ATV320, 0.75 kW, 380…500 V, 3 phases, book
ATV320U07N4B
variable speed drive, ATV320, 0.75 kW, 200…240 V, 1 phase, book
ATV320U07M2B
variable speed drive, ATV320, 0.55 kW, 380…500 V, 3 phases, compact
ATV320U06N4C
variable speed drive, ATV320, 0.37 kW, 380…500 V, 3 phases, compact
ATV320U04N4C
variable speed drive, ATV320, 0.18 kW, 200…240 V, 1 phase, compact
ATV320U02M2C
Variable speed drive, Altivar Machine ATV320, 11 kW, 380...500 V, 3 phases, compact
ATV320D11N4C
variable speed drive, ATV320, 11 kW, 380…500 V, 3 phases, book
ATV320D11N4B
variable speed drive ATV12 - 2.2kW - 3hp - 200..240V - 1ph - with heat sink
ATV12HU22M2
variable speed drive ATV12 - 1.5kW - 2hp - 200..240V - 1ph - with heat sink
ATV12HU15M2