Push-button, 4-gang plus, polar white, glossy, System M
SKU :
MTN617419
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD41.53
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
KNX push-btn.4g plus TPb pw SysM
Push-button, 4-gang plus, polar white, glossy, System M
BHD41.53
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 66.000 g |
| Product or Component Type | push-button |
| Range | KNX |
| Range of Product | KNX |
| Material | plastic brilliant |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 66.000 g |
| Product or Component Type | push-button |
| Range | KNX |
| Range of Product | KNX |
| Material | plastic brilliant |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account