img

Easy Return

Fast delivery

Safe & secure payment

Shop with Ease

Bestsellers

Acti9 - fuse-disconnector STI - 1 pole - 25 A - for fuse 10.3 x 38 mm
A9N15636
Vertical TPN distribution board, Easy9 Resbo, 12 ways with 100A EZC MCCB
RES312EZ100
Vertical TPN distribution board, Easy9 Resbo, 30 ways with 100A EZC MCCB
RES330EZ100
Vertical TPN distribution board, Easy9 Resbo, 24 ways with 100A EZC MCCB
RES324EZ100
Acti9 Vertical TPN 24way with 100A NSX MCCB
A9H324MNS100FD
Acti9 Vertical TPN 24way with 100A EZ MCCB
A9H324MEZ100FD
Acti9 Vertical TPN 18way with 100A NSX MCCB
A9H318MNS100FD
Single phase distribution board, Acti9 Disbo, row type,16 ways, flush mount
DSP1ROW16
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, AC type, 30mA
A9R71240
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 30mA
A9R71225
img

Do you have any questions or need help?

Get in Touch with us, we're here for you

Contact us