Industrial Automation Component

Complete control station, Harmony XALK, XALD, plastic, yellow lid, 1 red mushroom push button 40mm, turn to release, 1NC
XALK178
logic controller, Modicon M221, 16 IO, 9 DI, 7 DO, relay, Ethernet
TM221CE16R
variable speed drive, Altivar Machine ATV320, 0.75kW, 380 to 500V, 3 phases, compact
ATV320U07N4C
miniature, Harmony Electromechanical Relays, 5A, 2CO, without LED, 230V AC
RXM2LB1P7
miniature, Harmony Electromechanical Relays, 3A, 4CO, without LED, 230V AC
RXM4LB1P7
miniature plug in relay, Harmony Electromechanical Relays, 10A, 3CO, lockable test but to n, 230V AC
RXM3AB1P7
variable speed drive, Altivar Process ATV900, ATV930, 5.5kW, 400 to 480V, with braking unit, IP21
ATV930U55N4

Shop by Product Range

Bestsellers

Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, TMD trip unit 100A, 50 degrees C
C10F3TM100C
variable speed drive, Altivar 212, 30kW, 40hp, 480V, 3 phases, with EMC, IP21
ATV212HD30N4
socket, Harmony Electromechanical Relays, for RXM2 RXM4 relays, screw connec to rs, mixed contact
RXZE2M114M
Switch, Vivace, 16AX, 250V, 2 way, 1 gang, white
KB31
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
NSYCCOTHO

Shop by Application

Machinery

Building sustainable and smart conveying systems with EcoStruxure™

Urbanization, global connectivity, e-commerce, and mass personalization are transforming warehousing and logistics systems. We support OEMs in automating and digitizing their conveying equipment, helping them reduce design time, cost, and energy consumption—enabling end users to achieve greater agility and operational efficiency.

Explore Customized Shopping

HVAC

Smart and IoT-enabled HVAC equipment with EcoStruxure™

As HVAC control solutions drive much of a building’s energy use, we help the industry and machine builders adopt IoT, automation, and remote access to enable smarter, more efficient systems.

Explore Customized Shopping

Hoisting

Efficient and reliable cranes and hoists

With 70+ years of experience, we help OEMs - machine builders to quickly and cost-effectively build safer, efficient, and reliable cranes and hoists using advanced automation and digital solutions.

Explore Customized Shopping

Shop by Channel

Control Panel Builder

Control Panel Builder Program

Control Panel Builders (CPBs) are key players in the industrial ecosystem, delivering solutions that enable end users to monitor and control machines and systems. They are vital to digital transformation and the advancement of the Industrial Internet of Things (IIoT). However, CPBs face challenges such as workforce training, talent retention, and the ongoing need for technology and product education.

Explore Customized Shopping

Original Equipment Manufacturers (OEMs)

Next-generation machines with EcoStruxure

In partnership with OEMs and machine builders, we leverage EcoStruxure™ digital automation solutions to innovate at every stage of the machine lifecycle.

Explore Customized Shopping

System Integrators

Explore Alliance Program for system integrators

The Alliance Program for industrial automation system integrators unites professionals to facilitate co-innovation and provide greater value to customers.

Explore Customized Shopping

Benefits of Registration for Business Users

Grow your business

Features like Bulk Order, Quick reorder, Price, Seller/payment methods, delivery and secure payment.

Smart Industrial Robotics

Integrated automation from one expert source.

UPS Optimizes Warehouses with IoT

EcoStruxure boosts speed, visibility, and efficiency.

Alliance Program for Integrators

Partnering for smarter, scalable industrial solutions.

Meet EcoStruxure Automation Expert

EcoStruxure's software-centric automation for smarter industries.

Altivar Process ATV900 Drive

Smart, efficient motor control for industrial applications.

Download and Activate Configuration

Quick steps to install and enter your activation code.