Drives and Motion

484 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 0.75kW, 200 to 240V, with braking unit, IP21
ATV930U07M3
BHD701.85
variable speed drive, Altivar Process ATV900, ATV930, 75kW, 200 to 240V, without braking unit, IP00
ATV930D75M3C
BHD5,438.77
variable speed drive, Altivar Process ATV900, ATV930, 55kW, 200 to 240V, without braking unit, IP00
ATV930D55M3C
BHD4,320.71
variable speed drive, Altivar Process ATV900, ATV930, 45kW, 200 to 240V, without braking unit, IP21
ATV930D45M3C
BHD3,709.45
variable speed drive, Altivar Process ATV900, ATV930, 45kW, 200 to 240V, with braking unit, IP21
ATV930D45M3
BHD3,832.19
variable speed drive, Altivar Process ATV900, ATV930, 37kW, 200 to 240V, without braking unit, IP21
ATV930D37M3C
BHD3,224.36
variable speed drive, Altivar Process ATV900, ATV930, 37kW, 200 to 240V, with braking unit, IP21
ATV930D37M3
BHD3,334.15
variable speed drive, Altivar Process ATV900, ATV930, 30kW, 200 to 240V, without braking unit, IP21
ATV930D30M3C
BHD2,673.13
variable speed drive, Altivar Process ATV900, ATV930, 30kW, 200 to 240V, with braking unit, IP21
ATV930D30M3
BHD2,764.30
variable speed drive, Altivar Process ATV900, ATV930, 22kW, 200 to 240V, with braking unit, IP21
ATV930D22M3
BHD2,416.75
variable speed drive, Altivar Process ATV900, ATV930, 18kW, 200 to 240V, with braking unit, IP21
ATV930D18M3
BHD1,975.10
variable speed drive, Altivar Process ATV900, ATV930, 15kW, 200 to 240V, with braking unit, IP21
ATV930D15M3
BHD1,789.44