Drives and Motion

484 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 11kW, 200 to 240V, with braking unit, IP21
ATV930D11M3
BHD1,484.43
variable speed drive, Altivar Process ATV900, floor standing ATV930, 315kW, 400 to 440V, without braking unit, IP21
ATV930C31N4F
BHD16,883.69
variable speed drive, Altivar Process ATV900, ATV930, 315kW, 400 to 480V, without braking unit, IP00
ATV930C31N4C
BHD13,062.28
variable speed drive, Altivar Process ATV900, floor standing ATV930, 250kW, 400 to 440V, without braking unit, IP21
ATV930C25N4F
BHD13,907.24
variable speed drive, Altivar Process ATV900, ATV930, 250kW, 400 to 480V, without braking unit, IP00
ATV930C25N4C
BHD10,600.80
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400 to 480V, with braking unit, IP00
ATV930C22N4
BHD8,935.07
variable speed drive, Altivar Process ATV900, floor standing ATV930, 200kW, 400 to 440V, without braking unit, IP21
ATV930C20N4F
BHD12,212.24
variable speed drive, Altivar Process ATV900, floor standing ATV930, 160kW, 400 to 440V, without braking unit, IP21
ATV930C16N4F
BHD9,700.04
variable speed drive, Altivar Process ATV900, floor standing ATV930, 132kW, 400 to 440V, without braking unit, IP21
ATV930C13N4F
BHD8,539.67
variable speed drive, Altivar Process ATV900, floor standing ATV930, 110kW, 400 to 440V, without braking unit, IP21
ATV930C11N4F
BHD7,174.68
variable speed drive, Altivar Process ATV600, ATV650, 7.5kW, 400 to 480V, IP55, disconnect switch
ATV650U75N4E
BHD1,215.23
variable speed drive, Altivar Process ATV600, ATV650, 7.5kW, 400 to 480V, IP55
ATV650U75N4
BHD1,226.46