Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 10A, single phase, Panel Mount
SKU :
ABLP1A24100
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD89.68
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
POWER SUPPLY 24V 10A PANEL MOUNT
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 10A, single phase, Panel Mount
BHD89.68
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Enclosure material | aluminium |
| Output voltage | 24 V DC |
| Power supply output current | 10:00 AM |
| Power supply type | regulated switch mode |
| Rated power in W | 240 W |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDMST |
|---|---|
| Enclosure material | aluminium |
| Output voltage | 24 V DC |
| Power supply output current | 10:00 AM |
| Power supply type | regulated switch mode |
| Rated power in W | 240 W |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account