
calcActive())">
Loading...
All Sellers

XALD02
2 P.B EMPTY CONT. BOX
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2 P.B EMPTY CONT. BOX
BHD9.05
Description
Empty enclosure, Harmony XALD, XALK, plastic, dark grey lid, for push button 22mm, 2 cut outs
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.193 kg |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XALD |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | empty control station |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review