TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 240 V AC 50/60 Hz coil

LC1D50AU7
Be the first one to review this.
50A TP AC3 Contactor AC3 240V AC Coil
login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 50A/440V AC-3/3e (22kW@400V). It provides a 240V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).



Promotional Video

Product Details

Activity PPCTR
Part Number LC1D50AU7
Weight 926.0 g
Package1 Length*Width*Height 15.3 cm x 13.7 cm x 6.3 cm
Country of Manufacturing Indonesia
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit, 80 A (at 60 °C) for power circuit
[Uc] control circuit voltage 240 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
[Ui] rated insulation voltage power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified, power circuit: 690 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
ambient air temperature for operation -40-60 °C, 60-70 °C with derating
ambient air temperature for storage -60-80 °C
associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1, 100 A gG at <= 690 V coordination type 1 for power circuit, 100 A gG at <= 690 V coordination type 2 for power circuit
auxiliary contact composition 1 NO + 1 NC
auxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1
average impedance 1.5 mOhm - Ith 80 A 50 Hz for power circuit
climatic withstand conforming to IACS E10 exposure to damp heat, conforming to IEC 60947-1 Annex Q category D exposure to damp heat
coil technology without built-in suppressor module
compatibility code LC1D
connections - terminals control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw connection 1 1-35 mm² - cable stiffness: flexible without cable end, power circuit: screw connection 2 1-25 mm² - cable stiffness: flexible without cable end, power circuit: screw connection 1 1-35 mm² - cable stiffness: flexible with cable end, power circuit: screw connection 2 1-25 mm² - cable stiffness: flexible with cable end, power circuit: screw connection 1 1-35 mm² - cable stiffness: solid without cable end, power circuit: screw connection 2 1-25 mm² - cable stiffness: solid without cable end
contact compatibility M2
contactor application motor control, resistive load
control circuit type AC at 50/60 Hz
control circuit voltage limits 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz
depth 120 mm
device short name LC1D
electrical durability 1.45 Mcycles 50 A AC-3 at Ue <= 440 V, 1.1 Mcycles 80 A AC-1 at Ue <= 440 V, 1.45 Mcycles 50 A AC-3e at Ue <= 440 V
fire resistance 850 °C conforming to IEC 60695-2-1
flame retardance V1 conforming to UL 94
heat dissipation 4-5 W at 50/60 Hz
height 122 mm
hold-in power consumption in VA 13-13 VA 60 Hz cos phi 0.3 (at 20 °C), 15-15 VA 50 Hz cos phi 0.3 (at 20 °C)
inrush power in VA 140-140 VA 60 Hz cos phi 0.75 (at 20 °C), 160-160 VA 50 Hz cos phi 0.75 (at 20 °C)
insulation resistance > 10 MOhm for signalling circuit
IP degree of protection IP20 front face conforming to IEC 60529
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1, 900 A at 440 V for power circuit conforming to IEC 60947
maximum operating rate 3600 cyc/h 60 °C
mechanical durability 6 Mcycles
mechanical robustness vibrations contactor open: 2 Gn, 5...300 Hz, vibrations contactor closed: 4 Gn, 5...300 Hz, shocks contactor closed: 15 Gn for 11 ms, shocks contactor open: 10 Gn for 11 ms
minimum switching current 5 mA for signalling circuit
minimum switching voltage 17 V for signalling circuit
motor power hp 3 hp at 115 V AC 50/60 Hz for 1 phase motors, 7.5 hp at 230/240 V AC 50/60 Hz for 1 phase motors, 15 hp at 200/208 V AC 50/60 Hz for 3 phases motors, 15 hp at 230/240 V AC 50/60 Hz for 3 phases motors, 40 hp at 460/480 V AC 50/60 Hz for 3 phases motors, 40 hp at 575/600 V AC 50/60 Hz for 3 phases motors
motor power kW 15 kW at 220...230 V AC 50/60 Hz (AC-3), 22 kW at 380...400 V AC 50/60 Hz (AC-3), 30 kW at 500 V AC 50/60 Hz (AC-3), 33 kW at 660...690 V AC 50/60 Hz (AC-3), 25 kW at 415 V AC 50/60 Hz (AC-3), 30 kW at 440 V AC 50/60 Hz (AC-3), 11 kW at 400 V AC 50/60 Hz (AC-4), 15 kW at 220...230 V AC 50/60 Hz (AC-3e), 22 kW at 380...400 V AC 50/60 Hz (AC-3e), 30 kW at 500 V AC 50/60 Hz (AC-3e), 33 kW at 660...690 V AC 50/60 Hz (AC-3e), 25 kW at 415 V AC 50/60 Hz (AC-3e), 30 kW at 440 V AC 50/60 Hz (AC-3e)
mounting support rail, plate
net weight 0.855 kg
non-overlap time 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact
operating altitude 0...3000 m
operating time 4...19 ms opening, 12...26 ms closing
overvoltage category III
permissible ambient air temperature around the device -40-60 °C, 60-70 °C with derating
pole contact composition 3 NO
Poles Description 3P
pollution degree 3
power dissipation per pole 3.7 W AC-3, 9.6 W AC-1, 3.7 W AC-3e
product certifications CSA, BV, GL, RINA, DNV, UL, GOST, LROS (Lloyds register of shipping), CCC
product or component type contactor
protective cover with
protective treatment TH conforming to IEC 60068-2-30
range TeSys, TeSys Deca
range of product TeSys Deca
rated breaking capacity 900 A at 440 V for power circuit conforming to IEC 60947
rated operational voltage limits power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
signalling circuit frequency 25...400 Hz
standards CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1
tightening torque control circuit: 1.7 N.m - on EverLink BTR screw connectors - with screwdriver flat Ø 6 mm, control circuit: 1.7 N.m - on EverLink BTR screw connectors - with screwdriver Philips No 2, power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm, power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm, control circuit: 1.7 N.m - on EverLink BTR screw connectors - with screwdriver pozidriv No 2, power circuit: 2.5 N.m - on EverLink BTR screw connectors - with screwdriver pozidriv No 2
utilisation category AC-4, AC-1, AC-3, AC-3e
width 55 mm
[Icw] rated short-time withstand current 400 A 40 °C - 10 s for power circuit, 810 A 40 °C - 1 s for power circuit, 84 A 40 °C - 10 min for power circuit, 208 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit
standards CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
insulation resistance > 10 MOhm for signalling circuit
mechanical robustness vibrations contactor open (2 Gn, 5...300 Hz) , vibrations contactor closed (4 Gn, 5...300 Hz) , shocks contactor closed (15 Gn for 11 ms) , shocks contactor open (10 Gn for 11 ms)
Electrical Durability 1.45 Mcycles 50 A AC-3 at Ue <= 440 V, 1.1 Mcycles 80 A AC-1 at Ue <= 440 V, 1.45 Mcycles 50 A AC-3e at Ue <= 440 V

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 240 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Motor circuit breaker, TeSys GV3, 3P, 37-50 A, thermal magnetic, EverLink terminals

In stock

AED 446.53
AED 867.71
LADN22 Auxiliary contact block, TeSys D, 2NO + 2NC, front mounting, screw terminals.

In stock

AED 47.51
AED 91.24
Auxiliary contact block, TeSys D, 1NO + 1NC, front mounting, screw terminals

In stock

AED 23.67
AED 45.47
Auxiliary contact block, TeSys D, 2NO, front mounting, screw clamp terminals

In stock

AED 24.00
AED 46.10
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 0.1-30s, front, screw clamp terminals

In stock

AED 120.46
AED 231.29
Auxiliary contact block, TeSys D, 3NO + 1NC, front mounting, screw clamp terminals

In stock

AED 46.50
AED 89.29
TeSys LRD thermal overload relays - 37...50 A - class 10A

In stock

AED 179.55
AED 344.75
Auxiliary contact block, TeSys D, 4NO, front mounting, screw clamp terminals

In stock

AED 46.50
AED 89.29