Auxiliary contact block, TeSys D, 1NO + 1NC, front mounting, screw terminals
SKU :
LADN11
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 45.47
AEDÂ 33.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys F - arc chamber - 4 poles
Auxiliary contact block, TeSys D, 1NO + 1NC, front mounting, screw terminals
AEDÂ 45.47
AEDÂ 33.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Specifications
- Documents
- Reviews
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LADN11 |
| [Ith] conventional free air thermal current | 10 A (at 60 °C) |
| [Ui] rated insulation voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA |
| ambient air temperature for storage | -60-80 °C |
| colour | dark grey |
| connections - terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end, screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1-4 mm²rigid without cable end, screw clamp terminals 2 cable(s) 1-4 mm²rigid without cable end |
| Depth | 42 mm |
| device short name | LADN |
| Height | 48 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1 |
| mechanical durability | 30 Mcycles |
| minimum switching current | 5 mA |
| minimum switching voltage | 17 V |
| non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact, 1.5 ms on energisation no overlap between NC and NO contact |
| operating altitude | 3000 m |
| pole contact composition | 1 NO + 1 NC |
| product certifications | CB, UL, CSA, CCC, EAC, UKCA |
| product or component type | auxiliary contact block |
| protective treatment | TH conforming to IEC 60068 |
| Range | TeSys, TeSys Deca |
| range of product | TeSys Deca |
| rated operational voltage limits | 690 V AC 25...400 Hz |
| tightening torque | 1.7 N.m - with screwdriver flat Ø 6 mm, 1.7 N.m - with screwdriver Philips No 2, 1.7 N.m - with screwdriver pozidriv No 2 |
| width | 26 mm |
| Permissible short-time rating | 100 A 60 °C 1 s, 120 A 60 °C 500 ms, 140 A 60 °C 100 ms |
| Auxiliary contacts operation | instantaneous |
| Shielding continuity terminal | without |
| ambient air temperature for operation | -5-60 °C |
| standards | EN/IEC 60947-5-1, UL 60947-5-1, CSA C22.2 No 60947-5-1, GB/T 14048.5 |
| [Ie] rated operational current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
| environmental characteristic | normal environment |
| insulation resistance | > 10 MOhm |
| Mounting Location | front |
| Range Compatibility | TeSys D CAD, TeSys D LC1D, TeSys F LC1F, TeSys F CR1F, TeSys Deca CAD, TeSys Deca LC1D |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LADN11 |
| [Ith] conventional free air thermal current | 10 A (at 60 °C) |
| [Ui] rated insulation voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA |
| ambient air temperature for storage | -60-80 °C |
| colour | dark grey |
| connections - terminals | screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end, screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1-4 mm²rigid without cable end, screw clamp terminals 2 cable(s) 1-4 mm²rigid without cable end |
| Depth | 42 mm |
| device short name | LADN |
| Height | 48 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1 |
| mechanical durability | 30 Mcycles |
| minimum switching current | 5 mA |
| minimum switching voltage | 17 V |
| non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact, 1.5 ms on energisation no overlap between NC and NO contact |
| operating altitude | 3000 m |
| pole contact composition | 1 NO + 1 NC |
| product certifications | CB, UL, CSA, CCC, EAC, UKCA |
| product or component type | auxiliary contact block |
| protective treatment | TH conforming to IEC 60068 |
| Range | TeSys, TeSys Deca |
| range of product | TeSys Deca |
| rated operational voltage limits | 690 V AC 25...400 Hz |
| tightening torque | 1.7 N.m - with screwdriver flat Ø 6 mm, 1.7 N.m - with screwdriver Philips No 2, 1.7 N.m - with screwdriver pozidriv No 2 |
| width | 26 mm |
| Permissible short-time rating | 100 A 60 °C 1 s, 120 A 60 °C 500 ms, 140 A 60 °C 100 ms |
| Auxiliary contacts operation | instantaneous |
| Shielding continuity terminal | without |
| ambient air temperature for operation | -5-60 °C |
| standards | EN/IEC 60947-5-1, UL 60947-5-1, CSA C22.2 No 60947-5-1, GB/T 14048.5 |
| [Ie] rated operational current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
| environmental characteristic | normal environment |
| insulation resistance | > 10 MOhm |
| Mounting Location | front |
| Range Compatibility | TeSys D CAD, TeSys D LC1D, TeSys F LC1F, TeSys F CR1F, TeSys Deca CAD, TeSys Deca LC1D |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account