
calcActive())">
soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
ATS01N222QN
AEDÂ 1,127.48
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATS01N222QN
soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
AEDÂ 1,127.48
Description
How to Video
Product Details
Activity | IDVSD |
---|---|
Part Number | ATS01N222QN |
[Uc] control circuit voltage | built into the starter |
[Us] rated supply voltage | 380...415 V - 10...10 % |
ambient air temperature for storage | -25-70 °C conforming to EN/IEC 60947-4-2 |
compatibility code | ATS01N2 |
current consumption | 110 A at nominal load |
depth | 131 mm |
device short name | ATS01 |
operating altitude | <= 1000 m without derating, > 1000 m with current derating of 2.2 % per additional 100 m |
operating position | vertical +/- 10 degree |
output voltage | <= power supply voltage |
pollution degree | 2 conforming to EN/IEC 60947-4-2 |
power dissipation in W | 124.5 W in transient state, 4.5 W at full load and at end of starting |
power range | 7-11 kW at 380-440 V 3 phases |
product certifications | CSA, UL, CCC, B44.1-96/ASME A17.5 for starter wired to the motor delta terminal, C-Tick, GOST |
product or component type | soft starter |
range of product | Altistart 01 |
relative humidity | 5-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
shock resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
supply voltage limits | 342-456 V |
tightening torque | 0.5-0.5 N.m, 1.9-2.5 N.m |
utilisation category | AC-53B conforming to EN/IEC 60947-4-2 |
width | 45 mm |
IcL starter rating | 22 A |
Discrete output current | 2 A DC-13, 3 A AC-15 |
Type of start | start with voltage ramp |
Starting time | 1 s / 100 , 5 s / 20 , 10 s / 10 , adjustable from 1 to 10 s |
Assembly style | with heat sink |
Starting torque | 30...80 % of starting torque of motor connected directly on the line supply |
Supply frequency | 50...60 Hz - 5...5 % |
Discrete input voltage | 24...40 V |
Discrete input type | logic (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm |
Discrete output type | open collector logic LO1 end of starting signal, relay outputs R1A, R1C NO |
Maximum switching current | relay outputs: 2 A at 250 V AC cos phi = 0.5 and L/R = 20 ms inductive load, relay outputs: 2 A at 30 kV DC cos phi = 0.5 and L/R = 20 ms inductive load |
Discrete input logic | positive LI1, LI2, BOOST at State 0: < 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA |
Discrete output voltage | 24 V (voltage limits: 6...30 V) open collector logic |
Deceleration time symb | adjustable from 1 to 10 s |
vibration resistance | 1 gn (f= 13-150 Hz) conforming to EN/IEC 60068-2-6, 1.5 mm peak to peak (f= 3-13 Hz) conforming to EN/IEC 60068-2-6 |
ambient air temperature for operation | -10-40 °C (without derating), 40-50 °C (with current derating of 2 % per °C) |
standards | EN/IEC 60947-4-2 |
Display Type | 1 LED (green) for starter powered up, 1 LED (yellow) for nominal voltage reached |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account