LC1D18BD- TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 24 V DC coil
SKU :
LC1D18BD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 261.71
AEDÂ 189.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 42 V AC coil
LC1D18BD- TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 24 V DC coil
AEDÂ 261.71
AEDÂ 189.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1D18BD |
| [Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit, 32 A (at 60 °C) for power circuit |
| [Uc] control circuit voltage | 24 V DC |
| [Ui] rated insulation voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
| associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1, 50 A gG at <= 690 V coordination type 1 for power circuit, 35 A gG at <= 690 V coordination type 2 for power circuit |
| auxiliary contact composition | 1 NO + 1 NC |
| auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1 |
| average impedance | 2.5 mOhm - Ith 32 A 50 Hz for power circuit |
| climatic withstand | conforming to IACS E10 exposure to damp heat, conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
| coil technology | with integral suppression device |
| compatibility code | LC1D |
| connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: solid without cable end |
| contact compatibility | M4 |
| contactor application | motor control, resistive load |
| control circuit type | DC standard |
| control circuit voltage limits | 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
| Depth | 95 mm |
| device short name | LC1D |
| fire resistance | 850 °C conforming to IEC 60695-2-1 |
| flame retardance | V1 conforming to UL 94 |
| Height | 77 mm |
| IP degree of protection | IP20 front face conforming to IEC 60529 |
| Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1, 300 A at 440 V for power circuit conforming to IEC 60947 |
| maximum operating rate | 3600 cyc/h 60 °C |
| mechanical durability | 30 Mcycles |
| minimum switching current | 5 mA for signalling circuit |
| minimum switching voltage | 17 V for signalling circuit |
| motor power hp | 1 hp at 115 V AC 50/60 Hz for 1 phase motors, 3 hp at 230/240 V AC 50/60 Hz for 1 phase motors, 5 hp at 200/208 V AC 50/60 Hz for 3 phases motors, 5 hp at 230/240 V AC 50/60 Hz for 3 phases motors, 10 hp at 460/480 V AC 50/60 Hz for 3 phases motors, 15 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
| motor power kW | 4 kW at 220...230 V AC 50/60 Hz (AC-3), 7.5 kW at 380...400 V AC 50/60 Hz (AC-3), 9 kW at 415...440 V AC 50/60 Hz (AC-3), 10 kW at 500 V AC 50/60 Hz (AC-3), 10 kW at 660...690 V AC 50/60 Hz (AC-3), 4 kW at 400 V AC 50/60 Hz (AC-4), 4 kW at 220...230 V AC 50/60 Hz (AC-3e), 7.5 kW at 380...400 V AC 50/60 Hz (AC-3e), 9 kW at 415...440 V AC 50/60 Hz (AC-3e), 10 kW at 500 V AC 50/60 Hz (AC-3e), 10 kW at 660...690 V AC 50/60 Hz (AC-3e) |
| mounting support | plate, rail |
| net weight | 0.49 kg |
| non-overlap time | 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact |
| operating altitude | 0...3000 m |
| operating time | 53.55...72.45 ms closing, 16...24 ms opening |
| overvoltage category | III |
| permissible ambient air temperature around the device | -40-60 °C, 60-70 °C with derating |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| pollution degree | 3 |
| power dissipation per pole | 2.5 W AC-1, 0.8 W AC-3, 0.8 W AC-3e |
| product certifications | LROS (Lloyds register of shipping), DNV, GL, RINA, BV, CCC, UL, CSA, GOST, UKCA |
| product or component type | contactor |
| protective cover | with |
| protective treatment | TH conforming to IEC 60068-2-30 |
| range of product | TeSys Deca |
| rated breaking capacity | 300 A at 440 V for power circuit conforming to IEC 60947 |
| rated operational voltage limits | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
| safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| signalling circuit frequency | 25...400 Hz |
| tightening torque | power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2, power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
| utilisation category | AC-4, AC-1, AC-3, AC-3e |
| width | 45 mm |
| [Icw] rated short-time withstand current | 145 A 40 °C - 10 s for power circuit, 240 A 40 °C - 1 s for power circuit, 40 A 40 °C - 10 min for power circuit, 84 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
| Hold-in power consumption in W | 5.4-5.4 W at 20 °C |
| Inrush power in W | 5.4-5.4 W (at 20 °C) |
| Time constant | 28 ms |
| standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
| [Ie] rated operational current | 18 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 18 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
| insulation resistance | > 10 MOhm for signalling circuit |
| mechanical robustness | vibrations contactor open (2 Gn, 5...300 Hz) , vibrations contactor closed (4 Gn, 5...300 Hz) , shocks contactor open (10 Gn for 11 ms) , shocks contactor closed (15 Gn for 11 ms) |
| Electrical Durability | 1.65 Mcycles 18 A AC-3 at Ue <= 440 V, 1 Mcycles 32 A AC-1 at Ue <= 440 V, 1.65 Mcycles 18 A AC-3e at Ue <= 440 V |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1D18BD |
| [Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit, 32 A (at 60 °C) for power circuit |
| [Uc] control circuit voltage | 24 V DC |
| [Ui] rated insulation voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
| associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1, 50 A gG at <= 690 V coordination type 1 for power circuit, 35 A gG at <= 690 V coordination type 2 for power circuit |
| auxiliary contact composition | 1 NO + 1 NC |
| auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1 |
| average impedance | 2.5 mOhm - Ith 32 A 50 Hz for power circuit |
| climatic withstand | conforming to IACS E10 exposure to damp heat, conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
| coil technology | with integral suppression device |
| compatibility code | LC1D |
| connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: solid without cable end |
| contact compatibility | M4 |
| contactor application | motor control, resistive load |
| control circuit type | DC standard |
| control circuit voltage limits | 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
| Depth | 95 mm |
| device short name | LC1D |
| fire resistance | 850 °C conforming to IEC 60695-2-1 |
| flame retardance | V1 conforming to UL 94 |
| Height | 77 mm |
| IP degree of protection | IP20 front face conforming to IEC 60529 |
| Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1, 300 A at 440 V for power circuit conforming to IEC 60947 |
| maximum operating rate | 3600 cyc/h 60 °C |
| mechanical durability | 30 Mcycles |
| minimum switching current | 5 mA for signalling circuit |
| minimum switching voltage | 17 V for signalling circuit |
| motor power hp | 1 hp at 115 V AC 50/60 Hz for 1 phase motors, 3 hp at 230/240 V AC 50/60 Hz for 1 phase motors, 5 hp at 200/208 V AC 50/60 Hz for 3 phases motors, 5 hp at 230/240 V AC 50/60 Hz for 3 phases motors, 10 hp at 460/480 V AC 50/60 Hz for 3 phases motors, 15 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
| motor power kW | 4 kW at 220...230 V AC 50/60 Hz (AC-3), 7.5 kW at 380...400 V AC 50/60 Hz (AC-3), 9 kW at 415...440 V AC 50/60 Hz (AC-3), 10 kW at 500 V AC 50/60 Hz (AC-3), 10 kW at 660...690 V AC 50/60 Hz (AC-3), 4 kW at 400 V AC 50/60 Hz (AC-4), 4 kW at 220...230 V AC 50/60 Hz (AC-3e), 7.5 kW at 380...400 V AC 50/60 Hz (AC-3e), 9 kW at 415...440 V AC 50/60 Hz (AC-3e), 10 kW at 500 V AC 50/60 Hz (AC-3e), 10 kW at 660...690 V AC 50/60 Hz (AC-3e) |
| mounting support | plate, rail |
| net weight | 0.49 kg |
| non-overlap time | 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact |
| operating altitude | 0...3000 m |
| operating time | 53.55...72.45 ms closing, 16...24 ms opening |
| overvoltage category | III |
| permissible ambient air temperature around the device | -40-60 °C, 60-70 °C with derating |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| pollution degree | 3 |
| power dissipation per pole | 2.5 W AC-1, 0.8 W AC-3, 0.8 W AC-3e |
| product certifications | LROS (Lloyds register of shipping), DNV, GL, RINA, BV, CCC, UL, CSA, GOST, UKCA |
| product or component type | contactor |
| protective cover | with |
| protective treatment | TH conforming to IEC 60068-2-30 |
| range of product | TeSys Deca |
| rated breaking capacity | 300 A at 440 V for power circuit conforming to IEC 60947 |
| rated operational voltage limits | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
| safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| signalling circuit frequency | 25...400 Hz |
| tightening torque | power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2, power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
| utilisation category | AC-4, AC-1, AC-3, AC-3e |
| width | 45 mm |
| [Icw] rated short-time withstand current | 145 A 40 °C - 10 s for power circuit, 240 A 40 °C - 1 s for power circuit, 40 A 40 °C - 10 min for power circuit, 84 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
| Hold-in power consumption in W | 5.4-5.4 W at 20 °C |
| Inrush power in W | 5.4-5.4 W (at 20 °C) |
| Time constant | 28 ms |
| standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
| [Ie] rated operational current | 18 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 18 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
| insulation resistance | > 10 MOhm for signalling circuit |
| mechanical robustness | vibrations contactor open (2 Gn, 5...300 Hz) , vibrations contactor closed (4 Gn, 5...300 Hz) , shocks contactor open (10 Gn for 11 ms) , shocks contactor closed (15 Gn for 11 ms) |
| Electrical Durability | 1.65 Mcycles 18 A AC-3 at Ue <= 440 V, 1 Mcycles 32 A AC-1 at Ue <= 440 V, 1.65 Mcycles 18 A AC-3e at Ue <= 440 V |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













