
calcActive())">
single contact block for head Ø22 1NO silver alloy Faston connector
ZBE1013
AED 30.53
AED 22.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBE1013
single contact block for head Ø22 1NO silver alloy Faston connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
single contact block for head Ø22 1NO silver alloy Faston connector
AED 30.53
AED 22.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBE1013 |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
ambient air temperature for storage | -40-70 °C |
compatibility code | ZBE |
connections - terminals | Faston connector, connection size: 1 x 6.35 mm, Faston connector, connection size: 2 x 2.8 mm |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | ZBE |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 10000000 cycles |
net weight | 0.011 kg |
positive opening | without |
product certifications | GL, CSA, UL, DNV, LROS (Lloyds register of shipping), BV |
product or component type | contact block |
protective treatment | TH |
range of product | Harmony XB5, Harmony XB4 |
sale per indivisible quantity | 5 |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
contacts type and composition | 1 NO |
Contacts usage | standard contacts |
Operating force | 2.3 N NO changing electrical state |
Operating travel | 2.6 mm (NO changing electrical state), 4.3 mm (total travel) |
Electrical composition code | C1 (quantity <= 9 ), C2 (quantity <= 7 ), C3 (quantity <= 6 ), C4 (quantity <= 4 ), C5 (quantity <= 5 ), C6 (quantity <= 3 ), C7 (quantity <= 4 ), C8 (quantity <= 2 ), C9 (quantity <= 3 ), C12 (quantity <= 6 ), M1 (quantity <= 6 ), M2 (quantity <= 4 ), M3 (quantity <= 4 ), M5 (quantity <= 2 ), M6 (quantity <= 2 ), M7 (quantity <= 6 ), M8 (quantity <= 4 ), M9 (quantity <= 2 ), SF1 (quantity <= 3 ), SF2 (quantity <= 2 ), MF1 (quantity <= 2 ), MF2 (quantity <= 2 ), C10 (quantity <= 2 ), M4 (quantity <= 2 ), C13 (quantity <= 1 ) |
Contact block type | single |
Mounting of block | front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-4, JIS C8201-5-1, UL 508, CSA C22.2 No 14, EN/IEC 60947-1, EN/IEC 60947-5-1, JIS C8201-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account