
calcActive())">
red metal padlockable guard for Ø40 mushroom head
ZBZ1604
AED 155.57
AED 111.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBZ1604
red metal padlockable guard for Ø40 mushroom head
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
red metal padlockable guard for Ø40 mushroom head
AED 155.57
AED 111.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBZ1604 |
accessory / separate part category | isolation accessory |
accessory / separate part destination | Ø 40 mm emergency stop push-button, for standard head |
colour | red |
net weight | 0.046 kg |
product or component type | guard |
Quantity per set | set of 1 |
range of product | Harmony XB5, Harmony XB4 |
Customizable | 0 |
product compatibility | XB5AT8., XB5AS9., ZB5AT8., ZB4BS9, XB4BT8, ZB5AS9., XB5AS8., ZB5AS8., XB4BS8, ZB4BS8, XB4BS9, ZB4BT8 |
Material | metal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account