yellow metal padlockable guard for Ø40 mushroom head
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
yellow metal padlockable guard for Ø40 mushroom head
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBZ1605 |
accessory / separate part category | isolation accessory |
accessory / separate part destination | Ø 40 mm emergency stop push-button, for standard head |
colour | yellow |
net weight | 0.046 kg |
product or component type | guard |
Quantity per set | set of 1 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
product compatibility | XB4BS9, XB4BS8, ZB5AS8., ZB4BS8, XB5AT8., ZB5AT8., ZB4BS9, XB5AS9., XB5AS8., ZB4BT8, ZB5AS9., XB4BT8 |
Material | metal |