
calcActive())">
Motor circuit breaker, TeSys GV2, 3P, 0.63-1 A, thermal magnetic, screw clamp terminals
GV2P05
AEDÂ 291.93
AEDÂ 133.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2P05
Motor circuit breaker, TeSys GV2, 3P, 0.63-1 A, thermal magnetic, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker, TeSys GV2, 3P, 0.63-1 A, thermal magnetic, screw clamp terminals
AEDÂ 291.93
AEDÂ 133.38
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Description
Promotional Video
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2P05 |
Weight | 264.0 g |
Package1 Length*Width*Height | 4.8 cm x 10.0 cm x 9.3 cm |
Rated current | 1:00 AM |
[Ith] conventional free air thermal current | 1 A conforming to IEC 60947-4-1 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
ambient air temperature for operation | -20-60 °C |
ambient air temperature for storage | -40-80 °C |
breaking capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
climatic withstand | conforming to IACS E10 |
colour | dark grey |
compatibility code | GV2P |
control type | rotary handle |
depth | 97 mm |
device application | motor protection |
device short name | GV2P |
direct connector | without |
electrical durability | 100000 cycles for AC-3 at 415 V, at 415 V |
fire resistance | 960 °C conforming to IEC 60695-2-11 |
fixing mode | 35 mm symmetrical DIN rail: clipped, panel: screwed (with 2 x M4 screws) |
height | 89 mm |
IK degree of protection | IK04 |
IP degree of protection | IP20 conforming to IEC 60529 |
magnetic tripping current | 13-13 A |
maximum operating rate | 25 cyc/h |
mechanical durability | 100000 cycles |
mechanical robustness | shocks: 30 Gn conforming to IEC 60068-2-27, vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6 |
motor power kW | 0.25-0.25 kW at 400/415 V AC 50/60 Hz, 0.55-0.55 kW at 690 V AC 50/60 Hz |
network frequency | 50/60 Hz conforming to IEC 60947-4-1 |
network type | AC |
operating altitude | 2000 m |
operating position | any position |
phase failure sensitivity | yes conforming to IEC 60947-4-1 |
Poles Description | 3P |
power dissipation per pole | 2.5 W |
product certifications | CCC, UL, CSA, EAC, ATEX, LROS (Lloyds register of shipping), BV, RINA, DNV-GL, UKCA |
product or component type | motor circuit breaker |
range | TeSys Deca |
range of product | TeSys GV2 |
rated duty | continuous conforming to IEC 60947-4-1 |
rated operational voltage limits | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
standards | EN/IEC 60947-2, EN/IEC 60947-4-1 |
suitability for isolation | yes conforming to IEC 60947-1 § 7-1-6 |
thermal protection adjustment range | 0.63-1 A conforming to IEC 60947-4-1 |
tightening torque | 1.7 N.m - on screw clamp terminal |
trip unit rating | 0.63-1 A |
trip unit technology | thermal-magnetic |
utilisation category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
width | 45 mm |
[Ics] rated service short-circuit breaking capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
ambient air temperature for operation | -20-60 °C |
standards | EN/IEC 60947-2, EN/IEC 60947-4-1 |
mechanical robustness | shocks: 30 Gn for 11 ms, vibrations: 5 Gn, 5...150 Hz |
Electrical Durability | 100000 cycles for AC-3 at 415 V In |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account