Harmony XB4, Wireless push button and configurable receiver with 10 colored caps, metal, Ø22, 24...240 V AC/DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB4, Wireless push button and configurable receiver with 10 colored caps, metal, Ø22, 24...240 V AC/DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB4RFA02 |
[Us] rated supply voltage | 24...240 V |
compatibility code | XB4R |
control type | wireless and batteryless push-button Ø 22 mm assembled on fixing collar |
device short name | XB4R |
marking | CE |
product certifications | GOST, CCC, CSA, UL, C-Tick |
product or component type | wireless and batteryless package |
range of product | Harmony XB4R |
Customizable | 0 |
Kit composition | 1 diameter: 22 mm, 1 push-button head diameter: 22 mm, 1 receiver, 1 set of caps, 1 fixing collars, 1 transmitter |
Antenna type | omnidirectional |
Modulation Technique | O-QPSK |
Antenna gain | 0 dBi |
Level or class | 5M00G7W |
Number of channels | 1 |
Radio agreement | ANATEL, FCC, RSS, ARIB T66, ICASA, SRRC |
Head material | metal |
Type of receiver | programmable receiver (2 relays) |
status LED | 1 LED green for power ON, 2 LEDs green for relay ON, 2 LEDs green for function mode, 1 LED green and yellow for reception signal |
standards | EN/IEC 60947-1, EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508 |
Communication Port Protocol | Zigbee conforming to IEEE 802.15.4 |
Transmission Frequency | 2405 MHz for transmitter, 2405 MHz for receiver |
Max Power Consumption in w | 1 mW |
Bandwidth | 5-5 MHz |