Programmable receiver - 2 relays - 24..240 V AC/DC - 2 pusbuttons - 6 LEDs
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Programmable receiver - 2 relays - 24..240 V AC/DC - 2 pusbuttons - 6 LEDs
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBRRA |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
[Us] rated supply voltage | 24...240 V |
ambient air temperature for storage | -40-70 °C |
breaking capacity | 15 W |
depth | 75 mm |
device short name | ZBRRA |
operating position | any position without derating |
overvoltage category | II conforming to IEC 60664-1 |
pollution degree | 2 conforming to IEC 60664-1 |
product certifications | C-Tick, CCC, CSA, UL, GOST |
product or component type | programmable receiver |
range of product | Harmony |
relative humidity | 90-90 % at -20-55 °C, without condensation conforming to ETSI EN 300 440-1 |
shock resistance | 10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27 |
short-circuit protection | 0.4 A fuse type fast blow |
tightening torque | 0.5-1 N.m conforming to EN/IEC 60947-1 |
utilisation category | AC-15 : B300 conforming to EN/IEC 60947-5-1, DC-12 conforming to EN/IEC 60947-5-1 |
width | 36 mm |
Maximum power consumption in W | 4 W AC/DC |
Reset time | 2 ms time delay |
Surge withstand | 1 kV differential mode conforming to IEC 61000-4-5, 2 kV common mode conforming to IEC 61000-4-5 |
Input output isolation | galvanic isolation |
Switching capacity in VA | 1250 VA |
Time delay range | 0.5 s (tolerance: - 15...15 %) |
Nominal output current | 0.3 A at 48 V DC conforming to EN/IEC 60947-5-1, 3 A at 24 V DC conforming to UL 508, 1.5 A at 240 V AC conforming to EN/IEC 60947-5-1, 3 A at 120 V AC conforming to EN/IEC 60947-5-1, 3 A at 240 V AC conforming to UL 508, 3 A at 24 V DC conforming to CSA C22.2 No 14, 3 A at 240 V AC conforming to CSA C22.2 No 14 |
Housing material | self-extinguishing plastic |
Output type | 2 relays |
Maximum switching current | 5 mA AC/DC |
Output contacts | 2 C/O |
Control circuit frequency | 50...60 Hz +/- 10 % |
Function of module | bi-stable, monostable, stop/start |
Antenna type | omnidirectional |
Modulation Technique | O-QPSK |
Antenna gain | 0 dBi |
Rated short-duration power frequency withstand voltage | 1.5 kV 50 Hz conforming to EN/IEC 60947-5-1 |
Level or class | 5M00G7W |
Maximum sensing distance | 100 m in free field, 25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure, 40 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna |
Number of channels | 1 |
Radio agreement | RSS, SRRC, ANATEL, ARIB T66, FCC, ICASA |
vibration resistance | +/- 7.5 mm (f= 5-14 Hz) conforming to IEC 60068-2-6, 2 gn (f= 8-150 Hz) conforming to IEC 60068-2-6 |
status LED | 1 LED green for power ON, 2 LEDs green for relay ON, 2 LEDs green for function mode, 1 LED green and yellow for reception signal |
standards | CSA C22.2 No 14, UL 508, EN/IEC 60947-5-1, EN/IEC 60947-1 |
Communication Port Protocol | Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4 |
Transmission Frequency | 2405 MHz |
Bandwidth | 5-5 MHz |
Electrical Durability | 100000 cycles |