black complete rectang selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
black complete rectang selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB6DGC5B |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
CAD overall depth | 80 mm |
CAD overall height | 18 mm |
CAD overall width | 24 mm |
compatibility code | XB6 |
connections - terminals | Faston connectors, connection size: 2.8 x 0.5 mm |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | XB6 |
electrical reliability | λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to EN 60947-5-4 |
IP degree of protection | IP65 conforming to IEC 60529 |
key withdrawal position | in any position |
mechanical durability | 200000 cycles |
mounting diameter | 16 mm |
net weight | 0.036 kg |
operating position | any position |
operator position information | 2 positions 70° |
operator profile | key switch |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | CCC, UL, CSA, GOST |
product or component type | complete selector switch |
protective treatment | TC |
range of product | Harmony XB6 |
sale per indivisible quantity | 1 |
shape of signaling unit head | rectangular |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 6 A cartridge fuse type gG |
Terminals description ISO n°1 | (13-14)NO, (21-22)NC |
type of operator | stay put |
contacts type and composition | 1 NO + 1 NC |
Type of keylock | key 200 |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-5-1, CSA C22.2 No 14, JIS C 852, UL 508, EN/IEC 60947-1, EN/IEC 60947-5-5, JIS C8201-5-1, JIS C8201-1 |
[Ie] rated operational current | 3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Electrical Durability | 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |