Complete emergency stop push button, Harmony XB6, red Ø 30 pushbutton Ø 16 trigger latching turn release 1NO+2NC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Complete emergency stop push button, Harmony XB6, red Ø 30 pushbutton Ø 16 trigger latching turn release 1NO+2NC
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB6AS8349B |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
compatibility code | XB6 |
connections - terminals | Faston connectors, connection size: 2.8 x 0.5 mm |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
depth | 77 mm |
device short name | XB6 |
electrical reliability | λ < 10exp(-8) at 5 V, 1 mA with confidence level of 90 % conforming to IEC 60947-5-4 |
height | 30 mm |
IP degree of protection | IP65 conforming to IEC 60529 |
mechanical durability | 100000 cycles |
mounting diameter | 16 mm |
net weight | 0.041 kg |
operating position | any position |
operator profile | red mushroom Ø 30 mm, unmarked |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | CSA, CCC, GOST, UL |
product or component type | complete emergency stop push-button |
protective treatment | TC |
range of product | Harmony XB6 |
reset | turn to release |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 6 A cartridge fuse type gG |
Terminals description ISO n°1 | (31-32)NC, (13-14)NO, (21-22)NC |
type of operator | trigger action and mechanical latching |
width | 30 mm |
contacts type and composition | 1 NO + 2 NC |
NEMA degree of protection | NEMA 13 conforming to UL 50, NEMA 4 conforming to UL 50, NEMA 4X conforming to UL 50, NEMA 13 conforming to CSA C22.2 No 94, NEMA 4X conforming to CSA C22.2 No 94, NEMA 4 conforming to CSA C22.2 No 94 |
Contacts usage | standard |
Operating force | 3.5 N NO changing electrical state, 4.5 N NC changing electrical state |
Operating travel | 1 mm (NC changing electrical state), 2 mm (NO changing electrical state), 3.5 mm (total travel) |
Type of keylock | Ronis 200 |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | UL 508, JIS C 852, CSA C22.2 No 14, EN/IEC 60947-5-1, EN/IEC 60204-1, EN/ISO 13850, EN/IEC 60947-5-5, JIS C8201-5-1, EN/IEC 60947-1, JIS C8201-1 |
[Ie] rated operational current | 3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Electrical Durability | 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |