Contactors And Protection Relays

1896 results

Sort By arrow-down
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 9 A, 24 Vac Coil
LC1D09B7

check-small In stock

ZAR 1,069.82
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 32 A, 400 Vac 50/60 Hz Coil
LC1D32V7

check-small In stock

ZAR 3,242.30
Lc1D09Bd - Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 9 A - 24 V Dc Coil. Tesys D Contactors Is The Perfect Choice For Any Applications.
LC1D09BD

check-small In stock

ZAR 1,113.61
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 18 A, 24 Vdc Coil
LC1D18BL

check-small In stock

ZAR 1,821.95
Tesys D - Contactor Coil - Lxd3 - 48 V Ac 50/60 Hz For 40… 65 A Contactor
LXD3E7

check-small In stock

ZAR 1,869.42
Function Module, Tesys U, Indication Of Motor Load 4...20 Ma
LUFV2

check-small In stock

ZAR 4,675.59
Advanced Control Unit, Tesys U, 0.35-1.4A, 3P Motors, Protection & Diagnostic, Class 10, Coil 110-240V Ac/Dc
LUCB1XFU

check-small In stock

ZAR 2,426.03
Electronic Overload Relay For Motor Tesys - 1.2...7 A - 100...120 V Ac
LR97D07F7

check-small In stock

ZAR 1,716.09
Tesys K Contactor - 3P - Ac-3 <= 440 V 9 A - 1 No Aux. - 48 V Ac Coil
LC1K09105E7

check-small In stock

ZAR 671.43
Tesys F - Set Of Connections - 3P - Reversing
LA9FJ976

check-small In stock

ZAR 6,361.23
Tesys Le - Enclosed Dol Starter - 12 A - 220 V Ac Coil
LE4D12M7

check-small In stock

ZAR 8,684.42
Motor Circuit Breaker, Tesys Gv2, 3P, 0.63 A, Magnetic, Toggle Control, Screw Clamp Terminals
GV2LE04

check-small In stock

ZAR 1,602.11