Electronic Overload Relay For Motor Tesys - 1.2...7 A - 100...120 V Ac

LR97D07F7
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Lr97D Electronic Overcurrent Relay, 7A/690V, To Be Supplied With 100-120V Ac, For Protection Of Motors With A Rated Current 1.2-6A. It Provides 3 Dials To Adjust The Protection, Load (1.2-7A) For The Overcurrent Level, O-Time (0.3-10Sec) For The Acceptable Duration Of The Overcurrent, D-Time (0.5-30Sec) For The Starting Duration. In Addition, The Device Trips When The Current Is Higher Than 3 X Load During More Than.5Sec In Steady State And If There Is A Missing Phase During More Than 3Sec. The Settings Include Selectors For 1-Phase/3-Phase Motors And Manual/Automatic Reset, And The Device Has A Reset Button, A Test/Stop Button, 2 Led Indicators (Run/Trip), 2 Auxiliary Contacts 1No/Nc For Fault Signalling. Settings Can Be Locked By Sealing The Transparent Cover. For Direct Attachement To The Bottom Terminals Of A 3-Pole Contactor Lc1D09-D38, With Screw Clamp Terminals On Bottom, The Separate Mounting From The Contactor Is Possible Using The Terminal Block Lad7B106 (To Be Ordered Separately). Multi-Standards Certified (Iec, Ul, Csa, Ccc, Eac), Compliant Rohs/Reach.

Product Details

SKU LR97D07F7
Part Number LR97D07F7
Price ZAR 1,716.09
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Electronic Overload Relay For Motor Tesys - 1.2...7 A - 100...120 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.