![ZENcelo - Blank cover (1.5M Size) for 30 Mech dimmer module, Horizontal, White main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/8/4/8430mdrph_we.jpg)
ZENcelo - Blank cover (1.5M Size) for 30 Mech dimmer module, Horizontal, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | 8430MDRPH_WE |
Product Type | Blank Plate |
Package 1 Weight | 8.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ZENcelo |
Package1 Length*Width*Height (dimensions) | 18.5 x 35.05 x 45.8 mm |
Pincode Group | Thailand |