![ZENcelo - 16A 250V universal 3pin 2gang socket - white main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e84426uest2r_we.jpg)
ZENcelo - 16A 250V universal 3pin 2gang socket - white
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E84426UEST2R_WE |
Product Type | Power Socket-Outlet |
Package 1 Weight | 131.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 147 x 86 x 26 mm |
Pincode Group | Thailand |