Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 1NC+1 NO, snap action, 1/2"NPT

ZCKJ1H7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

ZC products are part of the XC standard range, an offer of limit switches. The ZCKJ1H7 is a limit switch body compatible with the range XCKJ. This limit switch body has 1 normally closed + 1 normally open snap action silver plated contacts, and its minimum actuation speed is 0.01m/min. It connects through screw-clamp terminals (clamping capacity: 1 x 0.34...2 x 1.5mm²) and it has 1 entry tapped for 1/2" NPT conduit. This limit switch body is made of metal and it weighs 0.3kg. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.

Product Details

Activity IDSEN
Part Number ZCKJ1H7
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XC Standard
Package1 Length*Width*Height (dimensions) 0 x 43 x 0 mm

Seller Information

Documents

Reviews