![Harmony, Configurable receiver, 2 relays, 2 buttons, 6 indicating LEDs, monostable, bistable, stop/start, 24..240 V AC/DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zbrra.jpg)
Harmony, Configurable receiver, 2 relays, 2 buttons, 6 indicating LEDs, monostable, bistable, stop/start, 24..240 V AC/DC
Incl. Tax
Incl. Tax
All Sellers
![Harmony- Configurable receiver- 2 relays- 2 buttons- 6 indicating LEDs- monostable- bistable- stop/start- 24..240 V AC/DC](https://eshop-th.se.com/media/catalog/product/z/b/zbrra.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Configurable receiver, 2 relays, 2 buttons, 6 indicating LEDs, monostable, bistable, stop/start, 24..240 V AC/DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBRRA |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB5R |
Package1 Length*Width*Height (dimensions) | 0 x 36 x 108 mm |