Single contact block, Harmony XB4, silver alloy, gold flashed, screw clamp terminal, 1NC

ZBE1026
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony ZB, single contact block for low power switching contacts uses screw-clamp terminals. It is compatible with Harmony XB4 and XB5 control and signaling units. This contact block, uses for low power switching contact, allows fast and easy replacement and configuration of specific control and signaling products. It is easily installed and replaced on XB4 and XB5 control and signalling units and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP69K protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO and NC contact block types. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZBE1026
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4

Seller Information

Documents

Reviews