Complete body/contact assembly and light block, Harmony XB5, plastic, universal LED, body/fixing collar, 1NO, 24V AC DC

ZB5AW0B11
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB5, light block with body/fixing collar operates with a universal LED. It has 1 x NO contact and a plastic body and is compatible with Harmony XB5 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by universal LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product Details

Activity IDSIG
Part Number ZB5AW0B11
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB5

Seller Information

Documents

Reviews