![Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, spring return from right to left main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zb5ad4.jpg)
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, spring return from right to left
Incl. Tax
Incl. Tax
All Sellers
![Selector switch head- Harmony XB5- plastic- black- 22mm- 2 positions- spring return from right to left](https://eshop-th.se.com/media/catalog/product/z/b/zb5ad4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Selector switch head, Harmony XB5, plastic, black, 22mm, 2 positions, spring return from right to left
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AD4 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB5 |