![Harmony complete body/contact, body for push buttons or selector switches, XB6, single contact block with body/fixing collar 1NO+1NC faston connector main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zb4bz1053.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Harmony complete body/contact, body for push buttons or selector switches, XB6, single contact block with body/fixing collar 1NO+1NC faston connector
ZB4BZ1053
Description
Product Details
Activity |
IDSIG |
Part Number |
ZB4BZ1053 |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
Harmony XB4 |
Seller Information
Documents
Reviews