Head for illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 3 positions, stay put

ZB4BK1353
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB4, illuminated orange selector switch head for universal LED with standard handle has 3 positions, operates with stay-put mechanism. This illuminated switch head for universal LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BK1353
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4

Seller Information

Documents

Reviews