Harmony XB4, Key switch selector head, metal, black, Ø22, key 455, 3 positions, spring return from right to center, key withdrawal left

ZB4BG08
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB4, black head with key (key no.455) for key selector switch has 3 positions, operates with spring-return-from-right-to-center mechanism with key withdrawal on left and center position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BG08
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XB4

Seller Information

Documents

Reviews