Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CH, 1NC+1 NO, flush pushbutton

XY2CH13150H7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XY2C range, latching emergency stop rope pull switches. It is ideal for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. It is suitable for applications such as woodworking machines, shears, conveyor systems, printing machines, textile machines. This emergency stop rope pull switch has two one normally closed and one normally open, slow break contacts with positive opening operation. It is a switch with a rated operational current of 0.27A at 250VDC, 3A at 240VAC. The casing is made of Zamak (red) with stainless steel cover. It is furnished with screw clamp terminals for electrical connection. Switch has three 1/2in NPT tapped conduit entries. The trigger cable anchor point is at right and left hand side. Switch can reset by a booted pushbutton. It is compliant with UL, CSA, EN/IEC, EN/ISO, and CCC standards and is rated IP65. The XY2 line of switches come in a robust metal enclosure so they can be used in severe environments and they conform to EN/ISO 13850 and EN/IEC 60947-5-5. XY2 range emergency stop rope pull switch is intended for all machines requiring stopping of a dangerous movement in the immediate vicinity of the machine.

Product Details

Activity IDSEN
Part Number XY2CH13150H7
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XY2C

Seller Information

Documents

Reviews