Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), 1/2" NPT, flush pb

XY2CEDA190H7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XY2C range, an offer of emergency stop rope pull switches. This XY2CED Emergency Stop Rope pull Switch is designed with double anchor point. This emergency stop rope pull switch features a 1/2inch NPT tapped cable entry. It operates with two ropes each with a length between 35m and 70m. It has 2 normally closed and 2 normally open slow break contacts. Its IP66 degree of protection makes it ideal for heavy duty use in harsh conditions. It has a Zamak red RAL 3000 body with a flush pushbutton reset, nitrile bellows, and a yellow LED pilot light. XY2C offer is ideal for machines requiring stopping of dangerous movement in the immediate vicinity of the machine (woodworking, printing or textile machines, shears...). This product is certified by CCC and CE. It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3. These emergency stop rope pull switches can be equipped with trip indicators, cable tension adjustment can be performed using a turnbuckle. The emergency stop rope pull switch is intended for all machines requiring stopping of dangerous movement in the immediate vicinity of the machine. Operators must be able to activate the emergency stop from any point within their work area.

Product Details

Activity IDSEN
Part Number XY2CEDA190H7
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XY2C

Seller Information

Documents

Reviews