Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, Sn 0.5 m, NO, M12 connector

XX518A3PAM12
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This cylindrical (diffuse system) ultrasonic sensor has a VALOX case. It has a supply voltage of 12V to 24V DC. This general purpose cylindrical ultrasonic sensor, is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. VALOX® PBT high strength case makes it ideal for high temperature environments. Multi-LED display allows to identify status of the sensor, to facilitate setup and troubleshooting. IP67 protection makes this product ready for the harshest environments. It can operate in very cold (-20°C) and hot environments (+65°C). It has a standard M12 connector, compatible with all existing market sensor cabling. It is IEC 60947-5-2 compliant.

Product Details

Activity IDSEN
Part Number XX518A3PAM12
Green Premium Label No
Breaking Capacity 25kA
Range OsiSense XX
Package1 Length*Width*Height (dimensions) 0 x 18 x 18 mm

Seller Information

Documents

Reviews