![Electronic alarm, Harmony XVS, black, NPN, mounting support DIN 96, 0…96dB, 16tones, 4 channels, 12…24V AC DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/v/xvs96bmbn.jpg)
Electronic alarm, Harmony XVS, black, NPN, mounting support DIN 96, 0…96dB, 16tones, 4 channels, 12…24V AC DC
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XVS96BMBN |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XVS |
Package1 Length*Width*Height (dimensions) | 0 x 96 x 96 mm |