![LED pilot light with black bezel, Harmony XVL, green, 8mm, IP40, protruding LED, faston connectors, 48V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/v/xvla143.jpg)
LED pilot light with black bezel, Harmony XVL, green, 8mm, IP40, protruding LED, faston connectors, 48V
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XVLA143 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XVL |
Package1 Length*Width*Height (dimensions) | 0 x 12 x 12 mm |