![Harmony XVC, Wall mounting bracket, metal, for XVC1 with tube mounting main product photo](https://eshop-th.se.com/media/catalog/product/placeholder/default/SE_Desktop_header_logo.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Harmony XVC, Wall mounting bracket, metal, for XVC1 with tube mounting
XVCZ32
Description
Product Details
Activity |
IDSIG |
Part Number |
XVCZ32 |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
Harmony XVC |
Package1 Length*Width*Height (dimensions) |
0 x 0 x 82 mm |
Seller Information
Documents
Reviews