Harmony XVC, Monolithic precabled tower light, plastic, red orange green blue, Ø60, tube mounting, steady or flashing, buzzer, IP23, 24 V AC/DC

XVC6B45S
login_green To View the best prices please Sign in / Register.
Out of stock

Description

INDICATING BANKS 60MM LED POLE MOUNT 24

Product Details

Activity IDSIG
Part Number XVC6B45S
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XVC
Package1 Length*Width*Height (dimensions) 0 x 0 x 603.1 mm

Seller Information

Documents

Reviews