Monolithic precabled tower light, Harmony XVC, plastic, red orange green, 40mm, base mounting, steady, IP54, 24V AC DC

XVC4B3K
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This monolithic tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVC diameter 40mm. It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green) and and a base fitted with 3 screws for direct mounting on an horizontal surface (IP 54). Supply voltage is 24 V AC/DC. It is designed for long distance indication of the operating states of a machine, visually by means of illuminated signaling units visible through 360° (super bright LED for steady light only). It is used mainly in the food-processing and medical sectors.

Product Details

Activity IDSIG
Part Number XVC4B3K
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XVC
Package1 Length*Width*Height (dimensions) 0 x 0 x 170.5 mm

Seller Information

Documents

Reviews