![Harmony XVC, Monolithic precabled tower light, plastic, red orange green blue, Ø40, tube mounting, steady, IP23, 24 V AC/DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/v/xvc4b4.jpg)
Harmony XVC, Monolithic precabled tower light, plastic, red orange green blue, Ø40, tube mounting, steady, IP23, 24 V AC/DC
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XVC4B4 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XVC |
Package1 Length*Width*Height (dimensions) | 0 x 0 x 508.5 mm |