Harmony XVC, Monolithic precabled tower light, plastic, red orange green, Ø100, base mounting, steady or flashing, IP54, 24 V DC

XVC1B3K
login_green To View the best prices please Sign in / Register.
Out of stock

Description

INDICATING BANKS 100MM LED BASE MOUNT 24

Product Details

Activity IDSIG
Part Number XVC1B3K
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XVC
Package1 Length*Width*Height (dimensions) 0 x 0 x 372 mm

Seller Information

Documents

Reviews