![Indicator bank, Harmony XVB, illuminated unit, plastic, yellow, 70mm, steady, bulb or LED not included, 250V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/v/xvbc38.jpg)
Indicator bank, Harmony XVB, illuminated unit, plastic, yellow, 70mm, steady, bulb or LED not included, 250V
Incl. Tax
Incl. Tax
All Sellers
![Indicator bank- Harmony XVB- illuminated unit- plastic- yellow- 70mm- steady- bulb or LED not included- 250V](https://eshop-th.se.com/media/catalog/product/x/v/xvbc38.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Indicator bank, Harmony XVB, illuminated unit, plastic, yellow, 70mm, steady, bulb or LED not included, 250V
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XVBC38 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XVB |