![Indicator bank, Harmony XVB, illuminated unit, plastic, red, 70mm, steady, integral LED, 24V AC/DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/v/xvbc2b4.jpg)
Indicator bank, Harmony XVB, illuminated unit, plastic, red, 70mm, steady, integral LED, 24V AC/DC
Incl. Tax
Incl. Tax
All Sellers
![Indicator bank- Harmony XVB- illuminated unit- plastic- red- 70mm- steady- integral LED- 24V AC/DC](https://eshop-th.se.com/media/catalog/product/x/v/xvbc2b4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Indicator bank, Harmony XVB, illuminated unit, plastic, red, 70mm, steady, integral LED, 24V AC/DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XVBC2B4 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XVB |