Telemecanique Safety light curtains XUSL, Curved bracket, 4 fixing brackets set

XUSZBSC4
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This pack of brakets is an accessory dedicated to XUSL range, an offer of safety light curtains. This set of 4 curved bracket is intended for mounting type 2 and type 4 safety light curtains. These curved brackets enable a 14° rotation of the light curtain. This pack is suitable for a protected height from 160mm to 1060mm. The set weighs 0.200kg. These curves brackets are intended for XUSL2E and XUSL4E safety light curtains (type 2 and type 4). The set includes 4 curves brackets, inserts, plates, washers, spring washers and nuts. XUSL is an optical protection system with infrared beams that provides protection for operators in the vicinity of hazardous zones. Any moving parts in this zone are stopped if at least one of the light beams is broken. The safety light curtain can only be used on machines on which the movement of working components can be stopped at any time during a hazardous phase. This light curtain provides a stop signal, not a control instruction.

Product Details

Activity IDSEN
Part Number XUSZBSC4
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XU

Seller Information

Documents

Reviews