Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL Hand protection, Std sensing range, Hp = 260 mm, R=30 mm

XUSL2E30H026N
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XUSL2E Type 2 Safety Light Curtain is designed for hand detection of operator in the vicinity of hazardous machinery. XUSL Safety Light Curtains provide automatic machine shutdown when a restricted area is breached. Its transmitter-receiver system creates 13 light beams with a protected height of 260mm. Its operating temperature range is -30°C to +55°C and the sensing distance is 0m to 4m or 0m to 12m selectable by wiring. Its PFHD reliability data is 2.55 x 10⁻⁸. It has an aluminum case and its integral LEDs offer a local Signaling for clearly display of device's status. It can be used as standalone sensor (i.e without safety control unit) or in association with an appropriate safety control unit. It has 2 NO Solid State PNP safety outputs (OSSDs) and meets the requirements of category 2, performance level PL c, SIL 1 as described in EN/ISO 13849-1, EN/IEC 61508 and Type 2 in compliance with EN/IEC 61496-1, EN/IEC 61496-2. The set includes receiver, transmitter, mounting brackets and screws. XUSL is an optical protection system with infrared beams that provides protection for operators in the vicinity of hazardous zones. Any moving parts in this zone are stopped if at least one of the light beams is broken. Its operating temperature range is -30°C to +55°C and the sensing distance is 0m to 4m or 0m to 12m selectable by wiring.

Product Details

Activity IDSEN
Part Number XUSL2E30H026N
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XU

Seller Information

Documents

Reviews