![Photoelectric sensors XU, photo electric laser sensor, XUK, BGS, Sn 1 m, 12...24 VDC, M12 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/u/xuk8aksnm12.jpg)
Photoelectric sensors XU, photo electric laser sensor, XUK, BGS, Sn 1 m, 12...24 VDC, M12
Description
Product Details
Activity | IDSEN |
---|---|
Part Number | XUK8AKSNM12 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | OsiSense XU |
Package1 Length*Width*Height (dimensions) | 0 x 18 x 50 mm |