Inductive proximity sensors XS, inductive sensor XSD 80x80x40, plastic, Sn60mm, 24...240 VAC, terminals

XSDA600519H7
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects. The advantages of inductive detection are numerous, no physical contact with the object to be detected. Thus avoiding wear and enabling detection of fragile or freshly painted objects. High operating rates. Fast response. Excellent resistance to industrial environments (robust products, fully encapsulated in resin). This product is a flat format, 80mm x 80mm x 40mm, non flush mountable sensor. It features a plastic case and a 1/2 NPT cable entry. It has a sensing distance of 60mm. Two-wire, AC supply, 24V to 240V, NO or NC function programmable.

Product Details

Activity IDSEN
Part Number XSDA600519H7
Green Premium Label No
Breaking Capacity 25kA
Range Osisense XS & XT
Package1 Length*Width*Height (dimensions) 0 x 80 x 100 mm

Seller Information

Documents

Reviews